Our Manual Fiber Cleavers are easy-to-use devices that provide excellent quality cleaves for even the novice user.
- Repeatable high quality cleaves
- 0° or 8° angle cleavers
- Ribbon fiber cleaver available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-BK3 | |||||
![]() | F-CLX-8-3-2 |
Features
Manual Cleaver with Ease-of-Use and Long Life
The Model F-BK3 Fiber Optic Cleaver offers precise end face quality with clean edges and very little angle, free of lips, chips or hackle for better splice performance. The diamond edge provides over 48,000 cleaves without replacement. It is an excellent choice for portability and ease of use.
Field Angled Fiber Cleaver
The F-CLX-8-3-2 Manual Angled Cleaver is designed to angle cleave a single 125 μm diameter singlemode optical fiber with the mirror-smooth, damage-free fiber core. Cleaving a singlemode fiber with the core at 8º from the perpendicular ensures the back-reflection will not be guided back down the fiber, and hence the return loss will be -60 dB or greater. 8° angled cleaves are used in mechanical splices to form a mechanical join for instance in FTTx applications. The cleaver can be used as a field tool or on the benchtop.