Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Electronic Fiber CleaversFK11Fiber Cleaver, Electronic, 80-200 µm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6,150
Electronic Fiber CleaversFK12Fiber Cleaver, Electronic, Angled, 80-200 µm
1 Week
$11,742

Specifications

  • Cleave Angle
    FK12: adjustable between 0° and 15°
  • Battery
    9V Alkaline
  • Battery Life
    >1,000 cleaves
  • Cladding Diameter
    80-200 µm
  • Weight
    1.2 kg

Features

Electronically Tuned Ultrasonic Blade

Our patented anvil-less ultrasonic cleaving action minimizes fiber end contamination, hackle, and misting – a cleaving technique which results in superb planar fiber ends of mirror quality. A precision ground diamond blade is attached to a resonant acoustic stepped horn. The ultrasonic horn resonance is maintained by an electronic circuit for the duration of the cleave and then automatically terminated to preserve battery life. The ultrasonically vibrating blade moves slowly toward the tensioned fiber on stictionless damped bearings. Cleaving then takes place without damage from compressive stresses and blade intrusion into the fiber that is typical of conventional cleavers. The adjustable diamond blade normally gives 20,000 cleaves and is replaceable.

Flat Electronic Fiber Cleaver

Model FK11 enables every cleave substantially less than one degree. It is ideal for cleaving standard telecom fibers in preparation for fusion splicing and fiber testing. Operation is simple: A stripped fiber is placed in specially designed low torsion V-groove clamps. Constant axial tension is then applied to the fiber with the flip of a lever. Cleaving is then initiated by releasing another lever.

Angled Electronic Fiber Cleaver

The model FK12 angled fiber cleaver produces mirror-like fiber ends with user-selectable cleave angles to minimize back reflections. For many sensitive fiber optic systems, back reflections can induce excessive noise and laser instability. To mitigate this, angle cleaving of fiber end faces frustrates the backward propagation of end face reflections. A properly chosen cleave angle can reduce back reflections to less than -60 dB. The simple, fast and repeatable operation of the FK12 delivers convenience and performance unmatched by angle polishing or index matching schemes for reducing back reflections.

Resources