Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 9 of 9 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic StrippersF-JS2Fiber Jacket Stripper, 1.25 mm and 1.50 mm Optical Fiber Cables.
In Stock
$35
Fiber Optic StrippersF-STR-103DFiber Optic Stripper, Dual Hole, 250 µm & 2-3 mm
4 Weeks
$125
Fiber Optic StrippersF-STR-103D-250Fiber Optic Stripper, Dual Hole, 250 & 900 μm
4 Weeks
$160
Fiber Optic StrippersF-STR-103T-250Fiber Optic Stripper, Tri-Hole, 250, 900 µm & 2-3 mm
In Stock
$165
Fiber Optic StrippersF-STR-152Fiber Coating Stripper, 80–100 µm Cladding
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$111
Fiber Optic StrippersF-STR-175Fiber Coating Stripper, 125–175µm Cladding
In Stock
$111
Fiber Optic StrippersF-STR-203Fiber Coating Stripper, 125–200µm Cladding
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
Fiber Optic StrippersF-STR-254Fiber Coating Stripper, 150–250µm Cladding
In Stock
$90
Fiber Optic StrippersF-STR-305Fiber Coating Stripper, 200–305µm Cladding
4 Weeks
$95

Features

Standard Fiber Strippers in a Variety of Sizes

The F-STR-152, -175, -203 and -305 Fiber Coating Strippers are for reliable stripping of virtually any size buffer from standard and specialty optical fibers. Removal of buffer is accomplished by scribing the buffer which does not allow for nicking, cutting or scraping the fiber beneath. Cutting blades, made from razor quality steel score 5.3 in. (135 mm) length and 1.6 oz. (45 g) weight.
Model F-STR-175 Fiber Coating Stripper - Close Up

Multiple Hole Fiber Strippers for Extra Flexibility

The F-STR-103D series fiber optic strippers allow to strip the 2 - 3 mm outer jacket, 900 µm buffer, and the 250 µm polymer coating for the standard 125 µm fiber using only a single tool.

Fiber Jacket Stripper

The Model F-JS2 Fiber Jacket Stripper can remove fiber jackets safely and efficiently to the diameters of 0.4 mm to 1 mm, leaving an undamaged exposed fiber. Both regular and loose tube fiber cables can be removed with this easy-to-use tool.

Factory Set and Ready to Use Out-of-the Box

These fiber optic stripping tools are factory set so there is no need for adjustment or calibration. The tool may be periodically checked for proper operation. Prior to and during the inspection, the tool may be cleaned with a plastic bristled brush to remove debris from the opening. The opening may be cleaned with dry compressed air.