About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Coating Stripper, 200–305µm Cladding




Fiber Coating Stripper, 200–305µm Cladding
Model: F-STR-305
4 Weeks
Product Series Overview
Fiber Optic StrippersThe F-STR-305 Fiber Coating Stripper has a 305 μm maximum cutting diameter for 200 to 300 μm cladding size. 5.3 in. (135 mm) length and 1.6 oz. (45 g) weight.
Standard Fiber Strippers in a Variety of Sizes
The F-STR-152, -175, -203 and -305 Fiber Coating Strippers are for reliable stripping of virtually any size buffer from standard and specialty optical fibers. Removal of buffer is accomplished by scribing the buffer which does not allow for nicking, cutting or scraping the fiber beneath. Cutting blades, made from razor quality steel score 5.3 in. (135 mm) length and 1.6 oz. (45 g) weight.
Factory Set and Ready to Use Out-of-the Box
These fiber optic stripping tools are factory set so there is no need for adjustment or calibration. The tool may be periodically checked for proper operation. Prior to and during the inspection, the tool may be cleaned with a plastic bristled brush to remove debris from the opening. The opening may be cleaned with dry compressed air.
Specifications
- TypeFiber Stripper
- Cladding Diameter200–300 µm
- Handle ColorWhite
- Maximum Cutting Diameter305 µm
- Weight45 g
- TypeFiber Stripper
- Cladding Diameter200–300 µm
- Handle ColorWhite
- Maximum Cutting Diameter305 µm
- Weight45 g
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-STR-175Fiber Coating Stripper, 125–175µm Cladding | UNIVERSAL | In Stock | ||||
![]() | F-STR-203Fiber Coating Stripper, 125–200µm Cladding | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-STR-254Fiber Coating Stripper, 150–250µm Cladding | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-BK3Fiber Cleaver, 0.5 deg., 6-10 mm Cleave, 250-900 µm Coating (RoHS Pending) | UNIVERSAL |




