Fiber Cleaver, Manual, Angled 8 Degree

The F-CLX-8-3-2 is the industry's simplest angled fiber cleaver. It is mainly used to remove back-reflections in FTTH applications and specifically for installing field-assembled FAST connectors. It can also be used to attach fiber to photonic chips. The F-CLX-8-3-2 fiber cleaver provides a typical end angle of 8° for SM or PM fiber and has excellent cleave repeatability. Back-reflection of better than -50 dB is achieved. The cleaver has a single stapler-action operation. The blade made from diamond is very long-lasting, easily providing 20,000 or more cleaves. This cleaver is purely mechanical and so can be used in the field without a power source. It uses a 16 mm wide detachable holder and includes a fiber shard bin.
Field Angled Fiber Cleaver
The F-CLX-8-3-2 Manual Angled Cleaver is designed to angle cleave a single 125 μm diameter singlemode optical fiber with the mirror-smooth, damage-free fiber core. Cleaving a singlemode fiber with the core at 8º from the perpendicular ensures the back-reflection will not be guided back down the fiber, and hence the return loss will be -60 dB or greater. 8° angled cleaves are used in mechanical splices to form a mechanical join for instance in FTTx applications. The cleaver can be used as a field tool or on the benchtop.
Specifications
- TypeFiber Cleaver
- Fiber TypeSM or PM
- Cleave Angle8º (±2º)
- Cladding Diameter125 μm with 250-900 µm coating
- Dimensions67 x 40 x 79 mm
- Weight170 g
Resources & Downloads
Manuals
F-CLX-8-3-2 User Manual(723.8 kB, PDF) F-CLX-8-3-2 Quick Guide(624.1 kB, PDF)
Other
MKS EU ROHS3 - F-CLX-8-3-2.pdf(66.2 kB, PDF)
Literature
F-CLX-8-3-2 Field Angled Fiber Cleaver Datasheet(1.8 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-KSKevlar Shears, High Carbon Steel, Non-slip Blades, 0.625 in. Cut Length. | In Stock | ||||
![]() | F-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-JS2Fiber Jacket Stripper, 1.25 mm and 1.50 mm Optical Fiber Cables. | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FK12Fiber Cleaver, Electronic, Angled, 80-200 µm | In Stock |







