Model F-KS Kelvar Shears provide an efficient solution for trimming Kevlar® strength members of fiber optic cables.
- Durable Tool
- Hot-forged, High Carbon Steel
- Non-slip Serrated Blades
- Ergonomic See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-KSKevlar Shears, High Carbon Steel, Non-slip Blades, 0.625 in. Cut Length. | In Stock |
Features
Durable Tool
This durable tool is made of hot-forged, high carbon steel with non-slip serrated blades.
Ergonomic
This tool utilizes a spring to help the user efficiently shear material in a repeated fashion. The grips on the tool also make for easy handling. Overall length: 6.5 in., full cutting length: 0.625 in.