IR Sensor Card, 800-1700 nm, 0.5 in. Square Sensor

Easily locate and analyze fiber optic light beams in the 800-1700 nm wavelength range with this pocket sized, low-cost alternative to an IR viewer. This IR viewing card contains a phosphor-coated sensor area that emits clearly visible light when illuminated by NIR and IR sources. This allows for the easy location of infrared beams and their focal point (even in the dark) and the visualization of spatial mode patterns. 0.5 inch square sensor area encapsulated between durable clear plastic layers, allowing for easy handling and carrying in your shirt pocket.
Wavelength Coverage From 700 to 1700 nm
These viewing cards contain a phosphor-coated sensor area that emits clearly visible light when illuminated by NIR sources. This allows for the easy location of near-infrared beams and their focal point, even in the dark, and the visualization of spatial mode patterns.
Specifications
- TypeIR Sensor Card
- Wavelength Range800 - 1700 nm
- Sensor Size12.5 x 12.5 mm
- Damage Threshold700 mW/cm2
- Minimum Detectable Power8 µW/cm2
- Peak Emission Wavelength650 nm / red
- Dimensions32 x 82 mm

Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC2IR Sensor Card, 800-1700 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC-HPIR Sensor Card, High Power, 950-1150 & 1480-1650 nm, 23 x 23 mm | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC2IR Sensor Card, 800-1700 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC2-FIR Sensor Card, 800-1700 nm, 0.5 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC4-SIR Sensor Card, 700-1600 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC5-LMID-IR Sensor Card, 1.5 - 5.0 µm, Low Power, 2 x 1.5 in Active Area | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | IRV3-1300Infrared Viewer, 350-1300 nm Wavelength Range | In Stock |











