Infrared Viewer, 350-1300 nm Wavelength Range

Specifications

  • Wavelength Range
    350 - 1300 nm
  • Damage Threshold
    10 mW/cm²
  • Field of View
    40 ° with 1X lens, 20 ° with 2X lens
  • Focus Range
    0.15m (0.05m)* to inf. with 1x, 0.5m (0.15m)* to inf. with 2x
  • Magnification
    1X and 2X
  • Resolution
    60 line pairs/mm
  • Battery Life
    50 hours (continuous)
  • Dimensions
    145x78x52 mm
  • Operating Temperature
    -10°C...40°C
  • Weight
    0.42kg

Resources & Downloads

3D Product Models
Data Sheets
Certificates
Manuals
Drawings & CADs

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Infrared ViewersIRV3-1700Infrared Viewer, 350-1700 nm Wavelength Range
2 Weeks
$2,800