Multimode Fiber Optic Coupler, 1 x 2, 50/50, 1310 nm, FC/PC

The F-CPL-M12135-FCPC Multimode Fiber Optic Coupler allows bi-directional 50/50 coupling and can be used to either split or combine signals. It uses 62.5/125 μm fiber, with low insertion loss and a 1310 nm operating wavelength. This 1x2 coupler features a fully ruggedized black plastic housing with 1 meter long, 3 mm PVC covered pigtails with FC/PC connectors.
Low Insertion Loss over Large Wavelength Range with Many Options Available
Our Multimode Fiber Optic Couplers come standard with 62.5/125 µm fiber, with low insertion loss and a broad operating wavelength range from 800 to 1600 nm. The 1x2 and 2x2 couplers are offered in both 50/50 (3 dB) and 10/90 coupling ratios. 1x4 and 1x8 port configurations are also available.
Rugged Housing and Cabling with Pigtail or FC/UPC Connection Available
All the couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails. All standard models come non-terminated or with FC/UPC connectors.
Advanced Manufacturing Methods
Newport employs advanced manufacturing methods and extensive environmental testing to ensure that these products are suitable for applications in telecommunications, CATV, aerospace, defense, and R&D.
Specifications
- Type1x2 Multimode Coupler
- Fiber TypeMultimode
- Coupling Ratio50%/50%
- Fiber ConnectorFC/PC
- Operating Wavelength1310 nm
- Typical Insertion Loss3.9 dB
- Return Loss40 dB
- Maximum Optical Power2 W
- Excess Loss, Maximum0.7 dB
- Option Code87
- Package TypeB
- Operating Humidity90–95%
- Uniformity0.5 dB

Resources & Downloads
Technical Notes
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MA-ST-FCFiber Optic Mating Adapter, ST Female to FC Female | In Stock | ||||
![]() | F-MA-SC-FCFiber Optic Mating Adapter, SC Female to FC Female. | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-M14130-FCPCFiber Optic Coupler, Multimode, 1 x 4, 1310 nm, FC/PC | |||||
![]() | F-CPL-M12131-FCPCOptical Fiber Coupler, Multimode, 1 x 2, 10/90, 1310 nm, FC/PC | 3 Weeks | ||||
![]() | F-CPL-M12135Fiber Optic Coupler, Multimode, 1 x 2, 50/50, 1310 nm | In Stock | ||||
![]() | F-CPL-M12131Optical Fiber Coupler, Multimode, 1 x 2, 10/90, 1310 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MFD-C-1FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1.0 m, FC to FC | In Stock |









