Optical Fiber Coupler, Multimode, 1 x 2, 10/90, 1310 nm, FC/PC

  • Type
    1x2 Multimode Coupler
  • Fiber Type
    Multimode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1310 nm
  • Maximum Insertion Loss
    11.3 dB
  • Return Loss
    40 dB
  • Excess Loss, Maximum
    0.7 dB  
  • Loss, Ports 1-2
    1.1 dB
  • Operating Temperature
    -40 to 85°C
  • Option Code
    91
  • Package Type
    B
  • Operating Humidity
    90–95%