Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Fiber Coupler, Multimode, 1 x 2, 10/90, 1310 nm

Specifications

  • Type
    1x2 Multimode Coupler
  • Fiber Type
    Multimode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1310 nm
  • Maximum Insertion Loss
    11.3 dB
  • Return Loss
    40 dB
  • Maximum Optical Power
    2 W
  • Excess Loss, Maximum
    0.7 dB  
  • Loss, Ports 1-2
    1.1 dB
  • Option Code
    91
  • Package Type
    B
  • Operating Humidity
    90–95%
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Bare Fiber AdaptersF-AM-KITBare Fiber Adaptor Kit, Multi-mode, FC, SC, and ST Connectors
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$355
Electronic Fiber CleaversFK11Fiber Cleaver, Electronic, 80-200 µm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6,150

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Multimode Fiber Optic CouplersF-CPL-M12131-FCPCOptical Fiber Coupler, Multimode, 1 x 2, 10/90, 1310 nm, FC/PC
2 Weeks
$210
Multimode Fiber Optic CouplersF-CPL-M14130-FCPCFiber Optic Coupler, Multimode, 1 x 4, 1310 nm, FC/PC$480

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Bare Fiber Adapters for Photodiode SensorsFP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$381