Sorry, this product is no longer offered for sale. It was discontinued on Jun 11, 2025
Cylindrical Lens, Plano-Convex, UVFS, 12.5 mm, 100 mm FL, Uncoated

The CSX14 Plano-Convex Cylindrical Lens is an uncoated, 12.50 mm diameter, UV Fused Silica plano-convex cylindrical lens with an effective focal length of 100.00 mm. It is designed to meet the demanding requirements of laser electro-optic applications.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- SizeØ12.5 mm
- Center Thickness (T<sub>c</sub>)2.00 mm
- Edge Thickness (T<sub>e</sub>)1.62 mm
- Lens MaterialUV Grade Fused Silica
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- Effective Focal Length (EFL)100.0 mm
- Back Focal Length (BFL)98.63 mm
- F/#2
- Radius of Curvature (R)45.85 mm
- Focal Length Tolerance± 3.0%
- Center Thickness Tolerance± 0.1 mm
- Wedge15 arc min
- Clear Aperture11.50 mm
- Cleaning
Resources & Downloads
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX100AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8mm, 100 mm, 430-700 nm | In Stock | ||||
![]() | CSX100AR.16Cylindrical Lens, Plano-Convex, 50.8x25.4 mm, 100 mm FL, FS, 650-1000nm | In Stock | ||||
![]() | CSX100AR.14Cylindrical Lens, Plano-Convex, 50.8x25.4 mm, 100 mm FL, FS, 430-700 nm | In Stock | ||||
![]() | CKX14Cylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 100 mm FL, Uncoated | In Stock | ||||
![]() | CSX100AR.33Cylindrical Lens, Plano-Convex, 50.8 x 25.4 mm, 100 mm FL, FS, 1064 nm |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










