Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024
Rotary Lens Mount Barrel, 25.4 mm, M30 x 0.75 Lens Mounts

The B25.4-RT Rotation Barrel allows 360° rotation of an optic with 2° graduations.
Specifications
- TypeRotary Lens Mount Barrel
- Thread TypeM30 x 0.75
- Optic Diameter25.4 mm
Resources & Downloads
2D Product Drawings
B25-4-RT(158.4 kB, PDF)
Other
B25.4-RT_RoHS2021.pdf(281.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B25.4-FLens Mount Barrel, 25.4 mm, M20.25 RMS Lens Mounts | In Stock | ||||
![]() | MLH-0.5Rotation Lens Mount Adaptor, 0.50 in. Diameter to 0.75 in. Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B20-RMSFocusing Lens Mount Barrel, 20 mm, M20.25 RMS Lens Mounts | |||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10P109AR.16Linear Polarizer, Polarcor, 10,000:1, 740-860 nm, 25.4 mm | |||||
![]() | CB26.25.4Lens Barrel Holder, M30 x 0.75, 40 mm Optical Axis Height | In Stock | ||||
![]() | B25.4Lens Mount Barrel, 25.4 mm, M30 x 0.75 Lens Mounts | In Stock |














