Piezo Linear Stage, 27 mm travel

The Agilis™ AG-LS25-27 is a high precision, miniature, piezo motor driven linear stage. The piezo motor is directly coupled to the moving carriage, with no intermediate mechanisms, but held in for true set and forget long term stability. The AG-LS25-27 features 27 mm travel, 100nm MIM and with the supplied M2 screws and washers, is compatible with the SDS25 and DS25 manual linear stages. Precision motion is achieved by calibrated, pre-stressed linear ball bearings. The thermally matched stainless steel design and precision manufactured bearing surfaces provide ripple-free, low friction linear travel and angular deviations better than 200 μrad in any axis. Use with either the Agilis AG-UC2 handheld, AG-UC8 or AG-UC8PC controllers.
Multi-Axis Stage Configurations
Agilis™ piezo motor linear stages can be configured as XY, XZ, or XYZ stage stacks. You can use the
50 nm Minimum Incremental Motion
The Agilis proprietary piezo technology provides 50 nm incremental motion capability, making them ideal for ultra-sensitive alignments and adjustments.
Set-and-Forget Long-Term Stability
The Agilis piezo motor is directly coupled to the moving carriage with no intermediate screw or gear, avoiding problems with coupling in drivetrain. When idle, the holding force of the motor locks the position for true set-and-forget long-term stability.
Ripple-Free and Low Friction Travel
The thermally matched stainless steel design and precision manufactured bearing surfaces of the Agilis linear stage provide ripple-free, low friction linear travel and angular deviations better than 100 µrad in any axis.
Specifications
- Travel Range27 mm
- Axes of TravelX
- Maximum Speed0.5 mm/s
- Minimum Incremental Motion100 nm
- Centered Load Capacity2.5 N
- Vertical Load Capacity1.5 N
- Holding Force4 N
- BearingsBall Bearings
- MaterialStainless Steel
- Cable Length1.2 m
- Limit SwitchesProprietary electrical switches
- Pitch±100 µrad
- Yaw±100 µrad
- Weight125 g
- Operating Temperature10 to 35°C

Resources & Downloads
3D Product Models
2D Product Drawings
AG-LS25-27-S(232.3 kB, PDF)
Literature
Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
Manuals
Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-PR100-TPTop Plate, CONEX-AG-PR100P, Mount AG-LS25 Stages or GON goniometers | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | NPX200Piezo Linear Stage, 200 µm Nano-Positioning, Open-loop |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8PCMotor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485 | In Stock | ||||
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |









