For a plane ruled diffraction grating, the groove spacing and blaze angle determine the distribution of energy. The blaze direction for most gratings is specified for first-order Littrow use. In Littrow use, light is diffracted from the grating back toward the source. Gratings used in the Littrow configuration have the advantage of maximum efficiency, or blaze, at specific wavelengths.
If you don't find anything above that fits your application, submit a quote request to get a quote based on your requirements.
Diffraction Grating Part Number Format: AA BBB CC DD - EEE x
Grating Type Code AA
Diffraction Grating Type
33
Diced
53
One-for-one
Size Code BBB
Substrate Dimensions (mm)
Ruled Area (mm)
108
16.5 x 58 x 10
12 x 52
004
30 x 30 x 10
26 x 26
066
28.5 x 58 x 10
23 x 52
107
40 x 40 x 10
36 x 36
060
25 x 100 x 16
20 x 96
067
50 x 50 x 10
46 x 46
022
30 x 110 x 16
26 x 102
006
58 x 58 x 10
52 x 52
009
68.6 x 68.6 x 9.1
64 x 64
119
68 x 68 x 6
64 x 64
114
50 x 100 x 16
46 x 96
033
76 x 76 x 16
70 x 70
010
76 x 85 x 16
70 x 79
013
90 x 90 x 16
84 x 84
015
110 x 110 x 16
102 x 102
017
110 x 135 x 25
102 x 128
020
135 x 165 x 30
128 x 154
025
110 x 220 x 30
102 x 204
027
135 x 220 x 35
128 x 204
028
165 x 220 x 35
154 x 206
Substrate Material Code CC
Substrate Material
AL
Aluminum
BF
Borosilicate float or equivalent
BK
BK-7 glass or equivalent
CU
Copper
FL
Float glass
FS
Fused silica or equivalent
LE
Low-expansion glass
SP
Special glass (unspecified)
TB
BK-7, transmission grade
TF
Fused silica, transmission grade
UL
Corning ULE® glass
ZD
Schott Zerodur®
Coating Type Code DD
Coating Material
Application
01
Aluminum (Al)
General purpose applications.
02
Gold (Au)
Offers higher reflectivity in the infrared.
03
Magnesium Fluoride on Aluminum (MgF2 on Al)
Prevents oxidation of aluminum coating, which helps maintain high reflectivity in the ultraviolet over time.
06
Protected Silver (Ag)
Offers higher reflectivity in the visible and near infrared. Silver is protected from tarnishing by a dielectric coating, which helps maintain reflection over time.
09
Silicon Dioxide on Aluminum (SiO2 on Al)
Prevents oxidation of aluminum coating, which helps maintain high reflectivity in the ultraviolet over time.
Master Grating Code EEEx
Master Grating Type and Groove Parameters
201R
Plane ruled, 150 grooves per mm, 500 nm nominal blaze wavelength (1st order Littrow), 2.2° nominal blaze angle
Newport is pleased to discuss special and unusual applications that are not addressed by our build to order catalog diffraction gratings. In some instances, none of the hundreds of master gratings we have in stock meet specifications, so a new master may be required. Please see Custom Diffraction Gratings for additional information on our capabilities.
Additional CAD file downloads are not available for this product.
201r-plane-ruled-diffraction-gratings - Drawings
Additional drawings are not available for this product.
Diffraction Efficiency and Optimum Grating Orientation
Plane Ruled Diffraction Gratings are most efficient when used near the design wavelength in the Littrow configuration, which is aligned so that the diffraction angle of the dominant diffraction order is coincident with the input beam, effectively behaving as a retroreflector at a specific wavelength. For blazed gratings, maximum efficiency occurs for wavelengths that the Littrow condition at the angle normal to the blazed grating facets. As ruled blazed gratings are asymmetric, correct orientation is indicated with an arrow marking on the size of the substrate. The arrow is on the side of the substrate perpendicular to the ruled grooves, and points toward the steeper edge of the triangular groove profile. Equivalently, the arrow points away from the grating normal toward the facet normal. The arrow should point toward the incident (and diffracted) beam.
Master 1055 (default)
Maximum Ruled Area (mm): 102 x 102
Coating
Aluminum
Spectral Order
m = 1
Polarization(s)
Unpolarized
Efficiency
Master 1261
Maximum Ruled Area (mm): 120 x 154
Coating
Aluminum
Spectral Order
m = 1
Polarization(s)
S & P
Efficiency
Master 1512
Maximum Ruled Area (mm): 64 x 64
Coating
Aluminum
Aluminum
Spectral Order
m = 1
m = 2
Polarization(s)
S, P & Average
Unpolarized
Efficiency
Master 1603
Maximum Ruled Area (mm): 64 x 64
Coating
Aluminum
Spectral Order
m = 1
Polarization(s)
Unpolarized
Efficiency
Master 1652
Maximum Ruled Area (mm): 102 x 102
Coating
Aluminum
Spectral Order
m = 1
Polarization(s)
S, P & Average
Efficiency
Plane Ruled Diffraction Grating Construction
In general, for ruled diffraction gratings the groove spacing determines the diffraction angles, and the groove depth and blaze angle determines how diffracted energy is distributed between diffraction orders. Designed for first order Littrow use, Newport’s Plane Ruled Reflection Gratings are blazed to achieve extremely high single-order diffraction efficiency at particular design wavelengths. At Newport, we have three ruling engines in full-time operation, each producing high-quality master gratings each year. These ruling engines provide gratings with triangular groove profiles, very low Rowland ghosts, and high resolving power. Mechanically ruled, individual grooves are burnished with a diamond tool against a thin coating of evaporated metal. Utilizing a high fidelity cast replication process, developed and enhanced through years of research and manufacturing experience, we have the ability to provide duplicates of master gratings that equal the quality and performance of the master grating.
The Grating Equation
Polychromatic light diffracted from a grating.
The basic grating equation determines the discrete directions into which monochromatic light of wavelength λ is diffracted. The equation is shown below:
mλ = dG (sinα + sinβm)
The above figure illustrates this diffraction. Light of wavelength λ is incident at an angle α and diffracted by the grating (with a groove spacing dG) along a set of angles βm. These angles are measured from the grating normal, which is shown as the dashed line perpendicular to the grating surface at its center. If βm is on the opposite side of the grating normal from α, its sign is opposite. In the equation, m is the order of diffraction, which is an integer. For the zeroth order (m = 0), α and β0 are equal and opposite, resulting in the light simply being reflected, i.e., no diffraction. The sign convention for m requires that it is positive if the diffracted ray lies to the left (counter-clockwise side) of the zeroth order and negative if it lies to the right (the clockwise side). When a beam of monochromatic light is incident on a grating, the light is simply diffracted from the grating in directions corresponding to m = -2, -1, 0, 1, 2, 3, etc. When a beam of polychromatic light is incident on a grating, then the light is dispersed so that each wavelength satisfies the grating equation as shown in the figure. Usually only the first order, positive or negative, is desired and so higher order wavelengths may need to be blocked. In many monochromators and spectrographs, a constant-deviation mount is used where the wavelength is changed by rotating the grating around an axis while the angle between the incident and diffracted light (or deviation angle) remains unchanged.
Ultrafast Pulse Amplification
Pairs of identical diffraction gratings that are tuned to the polarization and output wavelengths of a laser may be used to temporally compress ultrafast laser pulses, greatly increasing the peak power. When a spectrally broad laser pulse is incident on a diffraction grating, the various wavelength components will disperse, or diffract in different directions. If this pulse has its wavelength chirped (i.e. its frequency progressively increases during the length of the pulse) the first grating will diffract the leading portion of the pulse (consisting of longer wavelengths) at a greater angle compared to the trailing portion of the pulse (consisting of shorter wavelengths). When the light reaches the second grating with same periodicity the dispersion will be reversed from symmetry and the light will be collimated. Light from the leading edge of the pulse will travel a longer optical path through the pair of gratings, requiring more travel time. If the separation between the gratings is chosen so that the travel time difference matches the pulse duration, the laser power will be compressed into a nearly instantaneous pulse.
Dual Grating Compressor Setup Example
Two gratings and a mirror are used in the classic Mourou-Strickland setup, to fashion a basic ultrafast beam compressor. Gratings are typically chosen when a large amount of dispersion is required and can be used in higher energy applications because they are reflective. See the parts list of the shown setup example below.
By incorporating interferometric monitoring into the process of fabricating ruled grating masters, Newport is able to minimize irregularities in grating period and position. This greatly reduces the effect of ghosts, or secondary spectra, or energy into undesired wavelength-angle combinations due to irregularities in surface periodicity. Ghosts that are close to and symmetric about the parent diffracted line are called Rowland ghosts, due to low spatial frequency content (or periodicities much larger than the groove spacing). Lyman ghosts are farther from the parent line and are caused by unwanted periodicities on the order of the groove spacing. Both Rowland and Lyman ghosts follow the grating equation, although Rowland ghosts are typically more problematic for spectroscopy applications. Newport's process is designed specifically to minimize the effects of Rowland ghosting.
Handling Diffraction Gratings
As Newport's Plane Ruled Reflection Gratings feature a delicate, precisely patterned reflective surface, the surface cannot be touched with without damaging the fringe pattern and potentially seriously degrading the optical performance. Damage to the grating can take the form of contamination or distortion of the microscopic groove profile. Damage to this microscopic groove profile is, unfortunately, irreversible. The resin layer like modeling clay, will retain a permanent imprint. Contamination with finger oils, moisture, etc. is also often permanent. Because of the sensitive nature of the grating groove profile, it is imperative that the user take precautions in handling gratings. Do not touch the surface of the grating; handle the grating by the edges and always wear gloves or finger cots. Use a non-contact cleaning method such as dry, compressed air or a dust bulb to remove excess dust from a grating.
Float Glass Substrate
Float glass is made by floating molten glass over a bed of molten metal. While this is a low cost material that is used in commercial windows, the production method yields a very flat surface of uniform thickness making it a good choice for optics.
Custom Diffraction Gratings
Newport is pleased to discuss special and unusual applications that are not addressed by our build to order catalog diffraction gratings. In some instances, none of the hundreds of master gratings we have in stock meet specifications, so a new master may be required. Please see Custom Diffraction Gratings for additional information on our capabilities.
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.