Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 5 of 5 total products
Compatibility:
Compare Description Drawings, CAD & Specs MaterialSizeThickness Avail. Price
050R Ruled Diffraction Gratings, 600 g/mm, 250 nm33025FL01-050RFloat Glass12.5 x 12.5 mm6 mm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$155
050R Ruled Diffraction Gratings, 600 g/mm, 250 nm33066FL01-050RFloat Glass12.5 x 25 mm6 mm
$176
050R Ruled Diffraction Gratings, 600 g/mm, 250 nm33009FL01-050RFloat Glass25 x 25 mm6 mm
$187
050R Ruled Diffraction Gratings, 600 g/mm, 250 nm33067FL01-050RFloat Glass25 x 50 mm6 mm
$239
050R Ruled Diffraction Gratings, 600 g/mm, 250 nm33010FL01-050RFloat Glass50 x 50 mm6 mm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$236

Configuration Options

If you don't find anything above that fits your application, submit a quote request to get a quote based on your requirements.

Diffraction Grating Part Number Format: AA BBB CC DD - EEE x

Grating Type Code AA Diffraction Grating Type
33 Diced
53 One-for-one
Size Code BBB Substrate Dimensions (mm) Ruled Area (mm)
108 16.5 x 58 x 10 12 x 52
004 30 x 30 x 10 26 x 26
066 28.5 x 58 x 10 23 x 52
107 40 x 40 x 10 36 x 36
060 25 x 100 x 16 20 x 96
067 50 x 50 x 10 46 x 46
022 30 x 110 x 16 26 x 102
006 58 x 58 x 10 52 x 52
009 68.6 x 68.6 x 9.1 64 x 64
119 68 x 68 x 6 64 x 64
114 50 x 100 x 16 46 x 96
033 76 x 76 x 16 70 x 70
010 76 x 85 x 16 70 x 79
013 90 x 90 x 16 84 x 84
015 110 x 110 x 16 102 x 102
017 110 x 135 x 25 102 x 128
020 135 x 165 x 30 128 x 154
025 110 x 220 x 30 102 x 204
027 135 x 220 x 35 128 x 204
028 165 x 220 x 35 154 x 206
Substrate Material Code CC Substrate Material
AL Aluminum
BF Borosilicate float or equivalent
BK BK-7 glass or equivalent
CU Copper
FL Float glass
FS Fused silica or equivalent
LE Low-expansion glass
SP Special glass (unspecified)
TB BK-7, transmission grade
TF Fused silica, transmission grade
UL Corning ULE® glass
ZD Schott Zerodur®
Coating Type Code DD Coating Material Application
01 Aluminum (Al) General purpose applications.
02 Gold (Au) Offers higher reflectivity in the infrared.
03 Magnesium Fluoride on Aluminum (MgF2 on Al) Prevents oxidation of aluminum coating, which helps maintain high reflectivity in the ultraviolet over time.
06 Protected Silver (Ag) Offers higher reflectivity in the visible and near infrared. Silver is protected from tarnishing by a dielectric coating, which helps maintain reflection over time.
09 Silicon Dioxide on Aluminum (SiO2 on Al) Prevents oxidation of aluminum coating, which helps maintain high reflectivity in the ultraviolet over time.
Master Grating Code EEEx Master Grating Type and Groove Parameters
050R Plane ruled, 600 grooves per mm, 250 nm nominal blaze wavelength (1st order Littrow), 4.3° nominal blaze angle

Newport is pleased to discuss special and unusual applications that are not addressed by our build to order catalog diffraction gratings. In some instances, none of the hundreds of master gratings we have in stock meet specifications, so a new master may be required. Please see Custom Diffraction Gratings for additional information on our capabilities.

Description
050R Ruled Diffraction Gratings, 600 g/mm, 250 nm

AABBBCCDD-050R

Plane Ruled Diffraction Grating, 600 g/mm, 250 nm, 4.3°

Grating Information

Diffraction Efficiency and Optimum Grating Orientation

Plane Ruled Diffraction Gratings are most efficient when used near the design wavelength in the Littrow configuration, which is aligned so that the diffraction angle of the dominant diffraction order is coincident with the input beam, effectively behaving as a retroreflector at a specific wavelength. For blazed gratings, maximum efficiency occurs for wavelengths that the Littrow condition at the angle normal to the blazed grating facets. As ruled blazed gratings are asymmetric, correct orientation is indicated with an arrow marking on the size of the substrate. The arrow is on the side of the substrate perpendicular to the ruled grooves, and points toward the steeper edge of the triangular groove profile. Equivalently, the arrow points away from the grating normal toward the facet normal. The arrow should point toward the incident (and diffracted) beam.

Master 2333 (default) Maximum Ruled Area (mm): 52 x 52
Coating Aluminum
Spectral Order m = 1
Polarization(s) S & P
Efficiency 050r_2333_m1_sp
Master 720 Maximum Ruled Area (mm): 102 x 128
Coating Aluminum Aluminum
Spectral Order m = 1 m = 1
Polarization(s) S & P S, P & Average
Efficiency 050r_720_m1_sp 050r_720_m1_spa

Plane Ruled Diffraction Grating Construction

In general, for ruled diffraction gratings the groove spacing determines the diffraction angles, and the groove depth and blaze angle determines how diffracted energy is distributed between diffraction orders. Designed for first order Littrow use, Newport’s Plane Ruled Reflection Gratings are blazed to achieve extremely high single-order diffraction efficiency at particular design wavelengths. At Newport, we have three ruling engines in full-time operation, each producing high-quality master gratings each year. These ruling engines provide gratings with triangular groove profiles, very low Rowland ghosts, and high resolving power. Mechanically ruled, individual grooves are burnished with a diamond tool against a thin coating of evaporated metal. Utilizing a high fidelity cast replication process, developed and enhanced through years of research and manufacturing experience, we have the ability to provide duplicates of master gratings that equal the quality and performance of the master grating.

The Grating Equation

Polychromatic light diffracted from a grating.

The basic grating equation determines the discrete directions into which monochromatic light of wavelength λ is diffracted. The equation is shown below:

mλ = dG (sinα + sinβm)

The above figure illustrates this diffraction. Light of wavelength λ is incident at an angle α and diffracted by the grating (with a groove spacing dG) along a set of angles βm. These angles are measured from the grating normal, which is shown as the dashed line perpendicular to the grating surface at its center. If βm is on the opposite side of the grating normal from α, its sign is opposite. In the equation, m is the order of diffraction, which is an integer. For the zeroth order (m = 0), α and β0 are equal and opposite, resulting in the light simply being reflected, i.e., no diffraction. The sign convention for m requires that it is positive if the diffracted ray lies to the left (counter-clockwise side) of the zeroth order and negative if it lies to the right (the clockwise side). When a beam of monochromatic light is incident on a grating, the light is simply diffracted from the grating in directions corresponding to m = -2, -1, 0, 1, 2, 3, etc. When a beam of polychromatic light is incident on a grating, then the light is dispersed so that each wavelength satisfies the grating equation as shown in the figure. Usually only the first order, positive or negative, is desired and so higher order wavelengths may need to be blocked. In many monochromators and spectrographs, a constant-deviation mount is used where the wavelength is changed by rotating the grating around an axis while the angle between the incident and diffracted light (or deviation angle) remains unchanged.

Ultrafast Pulse Amplification

Pairs of identical diffraction gratings that are tuned to the polarization and output wavelengths of a laser may be used to temporally compress ultrafast laser pulses, greatly increasing the peak power. When a spectrally broad laser pulse is incident on a diffraction grating, the various wavelength components will disperse, or diffract in different directions. If this pulse has its wavelength chirped (i.e. its frequency progressively increases during the length of the pulse) the first grating will diffract the leading portion of the pulse (consisting of longer wavelengths) at a greater angle compared to the trailing portion of the pulse (consisting of shorter wavelengths). When the light reaches the second grating with same periodicity the dispersion will be reversed from symmetry and the light will be collimated. Light from the leading edge of the pulse will travel a longer optical path through the pair of gratings, requiring more travel time. If the separation between the gratings is chosen so that the travel time difference matches the pulse duration, the laser power will be compressed into a nearly instantaneous pulse.

Low Rowland Ghosting

By incorporating interferometric monitoring into the process of fabricating ruled grating masters, Newport is able to minimize irregularities in grating period and position. This greatly reduces the effect of ghosts, or secondary spectra, or energy into undesired wavelength-angle combinations due to irregularities in surface periodicity. Ghosts that are close to and symmetric about the parent diffracted line are called Rowland ghosts, due to low spatial frequency content (or periodicities much larger than the groove spacing). Lyman ghosts are farther from the parent line and are caused by unwanted periodicities on the order of the groove spacing. Both Rowland and Lyman ghosts follow the grating equation, although Rowland ghosts are typically more problematic for spectroscopy applications. Newport's process is designed specifically to minimize the effects of Rowland ghosting.

Handling Diffraction Gratings

As Newport's Plane Ruled Reflection Gratings feature a delicate, precisely patterned reflective surface, the surface cannot be touched with without damaging the fringe pattern and potentially seriously degrading the optical performance. Damage to the grating can take the form of contamination or distortion of the microscopic groove profile. Damage to this microscopic groove profile is, unfortunately, irreversible. The resin layer like modeling clay, will retain a permanent imprint. Contamination with finger oils, moisture, etc. is also often permanent. Because of the sensitive nature of the grating groove profile, it is imperative that the user take precautions in handling gratings. Do not touch the surface of the grating; handle the grating by the edges and always wear gloves or finger cots. Use a non-contact cleaning method such as dry, compressed air or a dust bulb to remove excess dust from a grating.

Float Glass Substrate

Float glass is made by floating molten glass over a bed of molten metal. While this is a low cost material that is used in commercial windows, the production method yields a very flat surface of uniform thickness making it a good choice for optics.

Dual Grating Compressor Setup Example

Two gratings and a mirror are used in the classic Mourou-Strickland setup, to fashion a basic ultrafast beam compressor. Gratings are typically chosen when a large amount of dispersion is required and can be used in higher energy applications because they are reflective. See the parts list of the shown setup example below.

Model Number Description Quantity
TBD Your Choice of Diffraction Grating 2
Diffraction Grating Mount 2
Rotation Stage 2
Linear Stage 1
2 in. Silver Mirror 1
Mirror Mount 1
Optical Post, 2 in. 1
Optical Post, 3 in. 2
Post Holder, 2 in. 2
Post Holder, 3 in. 1

Custom Diffraction Gratings

Newport is pleased to discuss special and unusual applications that are not addressed by our build to order catalog diffraction gratings.  In some instances, none of the hundreds of master gratings we have in stock meet specifications, so a new master may be required. Please see Custom Diffraction Gratings for additional information on our capabilities.