Thermopile Sensor, 250 W, 35 mm, 0.19-11 µm, Fan Cooled

  • Absorber Type
    BB - Broadband General Purpose
  • Detector Type
    Thermopile
  • Spectral Range
    0.19 to 11 µm
  • Maximum Measurable Power
    250 W
  • Sensor Size
    Ø35 mm
  • Maximum Power Density
    10 kW/cm²
  • Maximum Energy Density
    <100 ns, 0.3 J/cm²
    0.5 ms, 5 J/cm²
    2 ms, 10 J/cm²
    10 ms, 30 J/cm²
  • Noise Equivalent Power
    15 mW
  • Power Range
    150 mW - 250 W
  • Noise Equivalent Energy
    200 mJ
  • Cooling
    Fan
  • Connector Type
    DB15
  • Rise Time
    2.0 s
  • Linearity
    ±1 %
  • Calibration Uncertainty
    ±1.9%
  • Repeatability
    ±0.5 %
  • Beam Size Dependence
    ±0.5 %
  • Detector Active Area
    9.62 cm²
  • Operating Temperature Range
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature Range
    0°C to 50°C, <90% RH
  • Cable Length
    1.5 m
  • Dimensions
    64 x 64 x 95 mm
  • Weight
    0.4 kg
  • CE
    Compliant
  • RoHS
    Compliant