Power Detector, Wand-Style, UV-Si, 200-1100 nm, OD3 Attenuator, DB15

The 918D-ST-UV is a newly redesigned thin-profile, wand detector with a sturdy metal housing. Features include integrated calibration-data storage, built-in OD3 attenuation filter with automatic On/Off detection, and temperature sensing electronics for temperature drift compensation. Incorporating a large area 10 mm X 10 mm UV Enhanced Silicon (Si) photodiode, this slim optical sensor is ideal for laser and other optical power measurements in tight locations with busy setups. It is supplied with a NIST traced calibration report that details individual detector responsivity measured with and without attenuator. The DB15 calibration module provides direct compatibility with Newport’s latest power meters (see Compatible product list below).
Specifications
- TypeWand Style, Post Mounted
- Detector InputFree Space
- Detector MaterialUV Enhanced Silicon
- Spectral Range200 - 1100 nm
- Sensor Size10 x 10 mm
- AttenuatorOD3, Built-in
- Maximum Measurable Power200 mW
- Minimum Measurable Power20 pW
- Maximum Measurable Power Without Attenuator0.3 mW (200 - 400 nm); 0.1 mW (400 - 600 nm, >1050 nm) , 0.07 mW (600 - 1050 nm)
- Maximum Power Density30 W/cm2
- Maximum Power Density without Attenuator0.2 W/cm2
- Maximum Pulse Energy Without Attenuator0.5 nJ
- Maximum Pulse Energy0.5 nJ
- Calibration ModuleDB15 Connector Pigtail
- Calibration Uncertainty3.4% (220-300 nm)
1.65% (300-430 nm)
1.1% (430-1000 nm)
4.3% (1035-1065 nm) - Linearity±0.5 %
- Uniformity±2 %
- Rise Time≤3 µs
- Clear Aperture9.9 x 9.9 mm
- Connector TypeDB15
- Cable Length2 m
- Temperature Range5 to 50°C
- Operating Humidity<70% RH
- RoHSCompliant
Resources & Downloads
Other
918D-ST-UV RoHS Certificate.pdf(34.2 kB, PDF) 918D Series EU27 CE Declaration of Conformity(189.7 kB, PDF)
Technical Notes
Related Products
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 918D-IR-OD3ROptical Power Detector, Germanium, 780-1800 nm, OD3 Attenuator | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |







