XZ Linear Stage, Triple Divide, 14 mm Travel, M4 & M6

The 9065M-XZ Pint-Sized Triple Divide XZ Axis Translation Stage is ideal for applications where you are short on space but don't want to compromise on performance. At just 38.1 mm by 38.1 by 19.05 mm, these little ball-bearing stages packs the same performance as our full-sized Triple-Divide stage line. Fully compatible with our larger Triple-Divide stage line and accessories, you get 0.55 inch XZ travel with 0.5 μm resolution and better than <3 μm straight-line accuracy. M4 and M6 threaded mounting holes. NOTE: Actuators are not included with these stages. We recommend using our 9301 Adjustment Screws or our SM-13 micrometers. For even more precise control, try our 8301NF Picomotor™ actuator.
Specifications
- Axes of TravelX, Z
- Maximum Stage Travel14 mm
- 53 N
- Straight Line Accuracy<3 µm
- MaterialAluminum
- BearingsSingle-Row Ball Bearings
- Thread TypeM4 and M6
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Lockable Micrometer
- Recommended Piezo Actuator
Resources & Downloads
2D Product Drawings
9065xza-Drawing(148.5 kB, PDF) 20029065xz_rev(121.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 460A-XYXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed | |||||
![]() | 9065-XYXY Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-125-XYXY Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-500-XYXY Linear Stage, Miniature, 0.50 in, Travel, 0.75 lb. Load Capacity | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | FREE 2-day shipping on thousands of products on Newport.com Learn More |









