About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Top Plate, Spare, 9031-M Aligner, M3


Top Plate, Spare, 9031-M Aligner, M3
Model: 9031-TP-M
In Stock
Product Series Overview
Kinematic Optical Device Alignment StagesThe 9031-TP-M is the removable M3 threaded top plate included with the 9031-M six-axis aligner. It is sold separately to enable quick interchangability of mounted devices on to the 9031-M stage.
Specifications
- MaterialAluminum
- Thread TypeM3

- MaterialAluminum
- Thread TypeM3

Resources & Downloads
Other
9031-TP-M_RoHS2021.pdf(688.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-TAThread Adaptor Set, metric | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9081-MDevice Alignment Stage, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9071-MDevice Alignment Stage, Four-Axis, 3 mm Linear, 8° Angular, M4 and M6 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8071-MMotorized XYθxθy Tilt Aligner, 3 mm, 8°, M4 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9082-MDevice Alignment Stage, Wide, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |











