Device Alignment Stage, Four-Axis, 3 mm Linear, 8° Angular, M4 and M6

The 9071-M Four-Axis Tilt Aligner allows you to intuitively align optical tubes that comprise an input and an output (e. g., electro-optic or acousto-optic modulators or lenses). Center one end to the laser beam, then adjust the other until the beam emerges. All motions are independent and connected to a single base, so you won't induce coupled motion while making adjustments. These stages are great for aligning New Focus® modulators. M4 and M6 Threads. Patent Number 5,303,035
Specifications
- Axes of TravelX, Y, θx, θy
- MechanismKinematic
- Drive TypeHex-Key
- Travel Range3 mm
- Angular Range8°
- Load Capacity13 N
- MaterialAluminum
- SensitivityLinear: 0.9 µm
Angular: 23 µrad - Thread TypeM4
- Weight285 g
Resources & Downloads
Other
Kinematic Device Alignment Stages RoHS 3 Certificate(665 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9081-MDevice Alignment Stage, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9082-MDevice Alignment Stage, Wide, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8071-MMotorized XYθxθy Tilt Aligner, 3 mm, 8°, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









