Device Alignment Stage, Wide, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6

The 9082-M Wide Five-Axis Aligner is similar to the 9081-M, but with a wider removable platform and stiffer springs for mounting larger components. With this stage, aligning a laser beam through a tube is simple. Turning both X screws or both Y screws equal amounts in opposite directions gives you tilt or pivot about the center of the plate. Turning them in the same direction gives you pure translation. Z adjustment allows precise translation along the optic axis. The 9082-M has (7) M6 tapped holes and (2) M4 tapped holes. Patent Number 5,303,035
Specifications
- Axes of TravelX, Y, Z, θx, θy
- MechanismKinematic
- Drive TypeHex-Key
- Travel Range3 mm
- Angular Range8°
- Load Capacity22 N
- MaterialAluminum
- SensitivityLinear: 0.9 µm
Angular: 18 µrad - Thread TypeM4 and M6
Resources & Downloads
Other
Kinematic Device Alignment Stages RoHS 3 Certificate(665 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9071-MDevice Alignment Stage, Four-Axis, 3 mm Linear, 8° Angular, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9081-MDevice Alignment Stage, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8082-MMotorized Tilt Aligner, XYZθxθy, 3 mm Linear, 8 Degree, M6 Thread | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |









