Motorized Tilt Aligner, XYZθxθy, 3 mm Linear, 8 Degree, M6 Thread

The 8082-M XYZθxθy Motorized Wide Five-Axis Tilt Aligner increases the utility of our popular kinematic stages by motorizing each of the axes. The addition of Picomotor™ actuators to each stage allows remote high-resolution (<30 nm) adjustment of various combinations of X, Y, Z, θx, and θy. Model 8082-M five-axis aligners are ideal for positioning modulators or isolators and for coupling light into waveguide devices. M4 and M6 tapped holes. Use with two 8725 multi axis adapters and two 8742 controller/drivers or one 8742-8-KIT to control all 5 axes (sold separately).
Specifications
- Axes of TravelX, Y, Z, θx, θy
- MechanismKinematic
- Drive TypePicomotor
- Travel Range3 mm
- Angular Range8°
- Load Capacity13 N
- Minimum Incremental Motion<30 nm
- Angular Resolutionθx, θy≤0.7 µrad
- Connector Type6-pin Connectors (2)
- Operating Temperature10 to 40°C
- Thread TypeM4 and M6
Resources & Downloads
Literature
Picomotor FAQ(3.1 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9082-MDevice Alignment Stage, Wide, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





