Device Alignment Stage, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6

The 9081-M Five-Axis Aligner makes aligning a laser beam through a tube simple. Turning both X screws or both Y screws equal amounts in opposite directions gives you tilt or pivot about the center of the plate. Turning them in the same direction gives you pure translation. Z adjustment allows precise translation along the optic axis. It includes a removable mounting platform. The 9081-M has (7) M6 tapped holes and (2) M4 tapped holes. Patent Number 5,303,035
Specifications
- Axes of TravelX, Y, Z, θx, θy
- MechanismKinematic
- Drive TypeHex-Key
- Travel Range3 mm
- Angular Range8°
- Load Capacity22 N
- MaterialAluminum
- SensitivityLinear: 0.9 µm
Angular: 18 µrad - Thread TypeM4 and M6
- Weight449 g
Resources & Downloads
Other
Kinematic Device Alignment Stages RoHS 3 Certificate(665 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9071-MDevice Alignment Stage, Four-Axis, 3 mm Linear, 8° Angular, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081-MMotorized XYZθxθy Tilt Aligner, 3 mm, 8°, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9082-MDevice Alignment Stage, Wide, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More |










