Motorized XYθxθy Tilt Aligner, 3 mm, 8°, M4

The 8071-M XYθxθy Motorized Four-Axis Tilt Aligner increases the utility of our popular kinematic stages by motorizing each of the axes. The addition of Picomotor™ actuators to each stage allows remote high-resolution (<30 nm) adjustment of various combinations of X, Y, θx, and θy. The Model 8071-M four-axis aligner is ideal for positioning modulators or isolators and for coupling light into waveguide devices. M4 tapped holes. Use with two 8725 multi axis adapters and one 8742 controller/driver or one 8742-4-KIT to control all 4 axes (sold separately).
Specifications
- Axes of TravelX, Y, θx, θy
- MechanismKinematic
- Drive TypePicomotor
- Travel Range3 mm
- Angular Range8°
- Load Capacity13 N
- Minimum Incremental Motion<30 nm
- Angular Resolutionθx, θy≤0.7 µrad
- Connector Type6-pin Connectors (2)
- Operating Temperature10 to 40°C
- Thread TypeM4
Resources & Downloads
Literature
Picomotor FAQ(3.1 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9071-MDevice Alignment Stage, Four-Axis, 3 mm Linear, 8° Angular, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin | FREE 2-day shipping on thousands of products on Newport.com Learn More |





