Integrating Sphere Detector, Diverging Beam, 2.0 in., 800-1650 nm

  • Type
    Sphere Sensor
  • Detector Type
    Diverging Beam Integrating Sphere
  • Detector Input
    Free Space
  • Fiber-Optic Connector
    SMA on the north pole
  • Detector Material
    Indium Gallium Arsenide
  • Spectral Range
    800 - 1650 nm
  • Sensor Size
    Ø3 mm
  • Attenuator
    OD1, Built-in
  • Maximum Measurable Power
    7 W
  • Minimum Measurable Power
    5 nW
  • Maximum Measurable Power Benchtop Meter
    7 W
  • Maximum Measurable Power Handheld Meter
    4 W
  • Maximum Measurable Power Without Attenuator
    5 W
  • Calibration Module
    DB15 Connector Pigtail
  • Calibration Uncertainty
    2.4% (900-1430 nm)
    2.6% (1430-1600 nm)
  • Linearity
    ±1 %
  • Sphere Size
    2 in.
  • Sphere Material
    PTFE
  • Input Port Size
    0.5 in.
  • Connector Type
    DB15
  • Cable Length
    2 m