Multifunctional Integrating Sphere, 2 Detectors, 1.5 in. ID, 600 nW to 3 W, Ø20 mm, 940 to 1640 nm

The 819-IG-1.5-800PS multifunctional integrating sphere provides multiple measurement capabilities in a single integrating sphere device: a) a precision InGaAs photodiode for calibrated 940-1640 nm average power measurement, b) a fast photodiode for pulse shape characterization on an oscilloscope and a built in SMA fiber adapter, and c) an SMA fiber optic adapter for easy connection to a spectrometer. The 819-IG-1.5-800PS has a small internal diameter of 1.5 inch (38 mm), to minimize the pulse stretching effect inherent to integrating spheres, giving it a time constant of 0.7 ns. Together with its fast silicon photodiode, the 819-IG-1.5-800PS provides a pulse rise time of 0.8 ns and a fall time of 5.0 ns.
Specifications
- TypeIntegrating Sphere
- Detector TypePhotodiode and Fast Photodiode
- Fiber-Optic ConnectorSMA
- Detector MaterialInGaAs
- Spectral Range940 to 1640 nm
- Maximum Measurable Power3 W
- Minimum Measurable Power600 nW
- Power Noise Level30 nW
- Uniformity±2%
- Rise Time0.8 ns
- Sphere Size1.5 in.
- Operating Temperature Range+15 to 40 C
- Operating Humidity20 to 70% RH noncondensing
- CE CertifiedCompliant
Resources & Downloads
3D Product Models
Other
819 IS EU27 Declaration of Conformity(184.4 kB, PDF) 819-xx-1.5_800PS RoHS Certificate(261.7 kB, PDF)
2D Product Drawings
819-xx-1.5-800PS 2D Dimensions(57 kB, PDF)
Literature
819-x-1.5-800PS Datasheet(2 MB, PDF)
Related Products
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |






