The 819 multifunctional integrating sphere provides multiple measurement capabilities in a single integrating sphere device ideal for LIV testing and other divergent sources (e.g. VCSEL) measurements. The sphere includes a precision photodiode for calibrated average power measurement, a fast photodiode for pulse shape characterization on an oscilloscope and a built in SMA fiber adapter.
- Fast photodiode for pulse shape characterization of divergent sources (e.g. VCSEL)
- Internal diameter of 1.5 in. to minimize the pulse stretching effect
- Pulse with as low as 3.5ns
- Built in SMA fiber adapter for connection to a spectrometer
- 20 mm input port enabling long working distance
- Accepts beams with divergence angles up to ±60° See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819-IG-1.5-800PSMultifunctional Integrating Sphere, 2 Detectors, 1.5 in. ID, 600 nW to 3 W, Ø20 mm, 940 to 1640 nm | |||||
![]() | 819-SL-1.5-800PSMultifunctional Integrating Sphere, 2 Detectors, 1.5 in. ID, 400 nW to 4 W, Ø20 mm, 400 to 1100 nm | 8 Weeks |
Compatible Power Meters
Newport offers a comprehensive range of optical power meters from low cost, hand-held meters to the most advanced dual-channel benchtop meter available in the market. Presented here is a list of meters compatible with the 918D Series sensors. For more detailed information about our power meters, please see our Optical Power Meter Guide.
![]() 1938-R/2938-R |
![]() 1936-R/2936-R |
![]() 1919-R |
![]() 843-R/843-R-USB |
![]() 845-PE-RS |
![]() 844-PE-USB |
|
|---|---|---|---|---|---|---|
| User Interface | Touchscreen | Advanced | Advanced | Simple | User Commands, PMManager | PMManager only |
| Temperature Sensing | Enabled for -CAL2 and CAL2v2 models | Enabled for -CAL2 and CAL2v2 models | Enabled for -CAL2 and CAL2v2 models | Enabled for -CAL2 and CAL2v2 models | Enabled for -CAL2 and CAL2v2 models | |
| Automatic Attenuator Sensing | Enabled for -CAL2 and CAL2v2 models | Enabled for -CAL2 and CAL2v2 models | Enabled for -CAL2 and CAL2v2 models | Enabled for -CAL2 and CAL2v2 models | Enabled for -CAL2 and CAL2v2 models | |
| Measurement Modes | Power, Low Freq. Power Peak-to-Peak Power, RMS Power, Exposure, Exposure Fast Power Current Voltage |
Power, Peak-to-Peak Power, RMS Power, Current |
Power, Low Freq. Power Exposure |
Power | Power Low Freq. Power |
Power Low Freq. Power |
| Analog Bandwidth | Up to 200 kHz | Up to 400 kHz | 15 Hz | 15 Hz | 15 Hz | 15 Hz |
| Data Storage | 2 GB internal, External USB memory size, Via PMManager |
250,000 pts internal | Limited by USB memory size | User Commands, PMManager | Via PMManager | |
| Measurement Rate per Second | Normal: 15 Fast Mode: 10,000 |
10,000 | 15 | 15 | 15 | 15 |
| Trigger In/Out | ✔ | ✔ | ||||
| Analog Out | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
| Computer Interface | USB RS-232 |
USB RS-232 |
USB RS-232 |
RS232 | USB |
1 Only available with model
Additionally, please refer to Newport Power Meter and Detector Legacy and Compatibility for a complete list of meters that are compatible with this model.
Specifications
- TypeMultifunctional Integrating Sphere
- Detector TypeDual Detectors
- Fiber-Optic ConnectorSMA
- Sphere Size1.5 inch
- Port Size20 mm
- Temperature Range15 to 40 C
- Operating Humidity20 to 70% RH
- CE CertifiedCompliant
Resources
Literature
819-x-1.5-800PS Datasheet(2 MB, PDF)
Other
819 IS EU27 Declaration of Conformity(184.4 kB, PDF) 819-xx-1.5_800PS RoHS Certificate(261.7 kB, PDF)
2D Product Drawings
819-xx-1.5-800PS 2D Dimensions(57 kB, PDF)













