819M-CV-1.0 Flat Black Coated Protective Cover, 1.0" Port

The 819M-CV-1.0 (P/N 7Z08282N) Flat Black Coated Protected Cover is used to cover the 1.0" port for preventing dust and other contamination from entering the integrating sphere. With the flat-black coating on the inner surface of the cover, it also provides an excellent simulation of an opne port during measurements, while preventing errors caused by ambient light.
Specifications
- TypePort Plug
- Sphere MaterialFlat Black
- Port Size1.0 in.
- MaterialBlack anodized aluminum
Resources & Downloads
3D Product Models
Tutorials
2D Product Drawings
7Z08282N-819M-CV-1.0 Dimensional Drawing.pdf(41.6 kB, PDF)
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE, 1 in. Port Plug Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819C-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE, 1.5 in. Port Plug Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









