Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

819M-CV-2.5 Flat Black Coated Protective Cover, 2.5" Port

Specifications

  • Type
    Port Plug
  • Sphere Material
    Flat Black
  • Port Size
    2.5 in.
  • Material
    Black anodized aluminum

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Port Plugs for Integrating Spheres7Z08371N819M-CV-0.5 Flat Black Coated Protective Cover, 0.5" Port
In Stock
$162
Port Plugs for Integrating Spheres7Z08282N819M-CV-1.0 Flat Black Coated Protective Cover, 1.0" Port
In Stock
$182
Port Plugs for Integrating Spheres7Z08370N819M-CV-1.5 Flat Black Coated Protective Cover, 1.5" Port$215