Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

819M-CV-0.5 Flat Black Coated Protective Cover, 0.5" Port

Specifications

  • Type
    Port Plug
  • Sphere Material
    Flat Black
  • Port Size
    0.5 in.
  • Material
    Black anodized aluminum

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Port Plugs for Integrating Spheres7Z08282N819M-CV-1.0 Flat Black Coated Protective Cover, 1.0" Port
In Stock
$182
Port Plugs for Integrating Spheres7Z08370N819M-CV-1.5 Flat Black Coated Protective Cover, 1.5" Port$215
Port Plugs for Integrating Spheres7Z08281N819M-CV-2.5 Flat Black Coated Protective Cover, 2.5" Port$253

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
819C Optical PTFE Collimated Beam Integrating Spheres819C-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE, 1 in. Port Plug Included
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,092
819D Optical PTFE Diverging Beam Integrating Spheres819D-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,869