Light Source, Q Series, 100 W QTH, Vertical Mount, F/0.85

  • Type
    QTH Light Source
  • Lamp Type
    Quartz Tungsten Halogen
  • Lamp Wattage
    100 W
  • Orientation
    Vertical
  • Output Beam Size
    33 mm
  • Output Beam
    Collimated
  • Average life
    50 h  
  • F/#
    F/0.85
  • Lens Material
    Borofloat® 33
  • Condenser Type
    Asphere
  • Flange Series Size
    1.5 inch  
  • Approximate Flux
    3600 lm  
  • Lamp Voltage
    12 V
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C