Aspheric Objective Lens, 20x, 8.0 mm EFL, 1050-1600 nm

The 5724-C-H Aspheric Objective Lens is made with D-ZK3. It is 9.9 mm diameter, with 20x magnification and has focal length of 8.0 mm. This aspheric lens has a housing length of 8.8 mm with 8.0 mm clear aperture and a working distance of 5.9 mm. It is AR coated for the wavelength range of 1050 to 1600 nm. This compact glass plano-convex aspheric lens is a convenient, high-quality alternative to microscope objectives. It is especially handy for low f-number applications like coupling light into and out of optical fibers or collimating diode lasers since the aspheric surface minimizes the aberrations.
Specifications
- Objective TypePlano-Convex Aspheric
- Lens ShapePlano-Convex Aspheric
- Magnification20x
- Numerical Aperture0.5
- Diameter9.9 mm
- Wavelength Range1000-1600 nm
- Antireflection Coating1050-1600 nm
- Coating Code-C
- Lens MaterialD-ZK3
- Effective Focal Length (EFL)8.0 mm
- Center Thickness (T<sub>c</sub>)3.43 mm
- Working Distance5.9 mm
- Wavefront Error<0.087λ RMS @ 632.8 nm
- Design Wavelength780 nm
- Holder Length8.8 mm
- Clear Aperture8.0 mm
Resources & Downloads
2D Product Drawings
Aspheric Objective Lens Dimensions(303.1 kB, PDF)
Related Products
Aspheric Lens Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5708Asphere Adapter, Fiber Aligner. Requires 9092 Coupler Body | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5709Asphere Adapter, RMS Threaded | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1283Aspheric Objective Lens Adapter | 2 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5709Asphere Adapter, RMS Threaded | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5724-B-HAspheric Objective Lens, 20x, 8.0 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20NP.27Beamsplitter, Non-Polarizing, 25.4 mm Diameter, 780 nm Laser Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











