Asphere Adapter, Fiber Aligner. Requires 9092 Coupler Body

The 5708 Asphere Adapter allows you to mount our aspheric lenses in our fiber aligner kits and in other 1 in. mounts. When used with Model 9091 or 9051 Fiber Aligners, 9092 Coupler Body is requried.
Resources & Downloads
2D Product Drawings
99-5708(73.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9123NFObjective Holder, Fiber Aligner. Requires 9092 Coupler Body | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5709Asphere Adapter, RMS Threaded | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9131NFFiber Coupling Kit, Singlemode, 9091, FC and ST Connectors, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-CMT-XThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 External C-Mount Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |








