Asphere Adapter, RMS Threaded

The 5709 RMS Threaded Asphere Adapter is for mounting the aspheric lenses as microscope objectives.
Resources & Downloads
2D Product Drawings
99-5709(90 kB, PDF) 5709a-Drawing(149.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9123NFObjective Holder, Fiber Aligner. Requires 9092 Coupler Body | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5708Asphere Adapter, Fiber Aligner. Requires 9092 Coupler Body | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5721-C-HAspheric Objective Lens, 60x, 2.8 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5723-C-HAspheric Objective Lens, 30x, 6.2 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5724-C-HAspheric Objective Lens, 20x, 8.0 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5725-C-HAspheric Objective Lens, 16x, 11.0 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5726-C-HAspheric Objective Lens, 10x, 15.3 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5722-C-HAspheric Objective Lens, 40x, 4.5 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5721-B-HAspheric Objective Lens, 60x, 2.8 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5723-B-HAspheric Objective Lens, 30x, 6.2 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5724-B-HAspheric Objective Lens, 20x, 8.0 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5725-B-HAspheric Objective Lens, 16x, 11.0 mm EFL, 600-1050 nm | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5726-B-HAspheric Objective Lens, 10x, 15.3 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5722-B-HAspheric Objective Lens, 40x, 4.5 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9131NFFiber Coupling Kit, Singlemode, 9091, FC and ST Connectors, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5724-B-HAspheric Objective Lens, 20x, 8.0 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5726-C-HAspheric Objective Lens, 10x, 15.3 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5722-B-HAspheric Objective Lens, 40x, 4.5 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5724-C-HAspheric Objective Lens, 20x, 8.0 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5722-C-HAspheric Objective Lens, 40x, 4.5 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5726-B-HAspheric Objective Lens, 10x, 15.3 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5721-C-HAspheric Objective Lens, 60x, 2.8 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5725-C-HAspheric Objective Lens, 16x, 11.0 mm EFL, 1050-1600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5721-B-HAspheric Objective Lens, 60x, 2.8 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5721-A-HAspheric Objective Lens, 60x, 2.8 mm EFL, 350-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









