Aspheric Objective Lens, 60x, 2.8 mm EFL, 600-1050 nm

The 5721-B-H Aspheric Objective Lens is made with D-ZLaF52La. It is 4.0 mm diameter with 60x magnification and a focal length of 2.8 mm. This aspheric lens has a housing length of 11.8 mm with 3.6 mm clear aperture and a working distance of 1.6 mm. It is AR coated for the wavelength range of 600 to 1050 nm. This compact glass plano-convex aspheric lens is a convenient, high-quality alternative to microscope objectives. It is especially handy for low f-number applications like coupling light into and out of optical fibers or collimating diode lasers since the aspheric surface minimizes the aberrations. A model 5709 RMS threaded adapter is required for use as a microscope objective. A model 5708 optical mount adapter allows these objectives to be mounted in a 1 inch diameter optical mount.
Specifications
- Lens TypeAspheric Objective
- Objective TypePlano-Convex Aspheric
- Lens ShapePlano-Convex Aspheric
- Magnification60x
- Numerical Aperture0.6
- Diameter4.0 mm
- Antireflection Coating600-1050 nm
- Wavelength Range600-1050 nm
- Effective Focal Length (EFL)2.80 mm
- Coating Code-B
- Lens MaterialD-ZLaF52La
- Center Thickness (T<sub>c</sub>)2.24 mm
- Working Distance1.5 mm
- Wavefront Error<0.160λ RMS @ 632.8 nm
- Design Wavelength830 nm
- Holder Length11.8 mm
- Clear Aperture3.6 mm
Resources & Downloads
2D Product Drawings
Aspheric Objective Lens Dimensions(303.1 kB, PDF)
Related Products
Aspheric Lens Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5708Asphere Adapter, Fiber Aligner. Requires 9092 Coupler Body | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5709Asphere Adapter, RMS Threaded | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1283Aspheric Objective Lens Adapter | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5709Asphere Adapter, RMS Threaded | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5724-B-HAspheric Objective Lens, 20x, 8.0 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5722-B-HAspheric Objective Lens, 40x, 4.5 mm EFL, 600-1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












