Tilt Platform, Two Axis, Left-Handed, 561 Series

The 561-TILT-LH Tilt Platform provides two-axis (θYθZ) angular alignment of the fiber with minimal translation. The tilt platform mounts on top of an XYZ stage for five degrees of freedom. Fiber and device holders mount to a rail on top of the tip/tilt platform. The 561-TILT-LH stage utilizes precision 100 TPI adjustment screws and is a left-hand configuration.
Pitch & Yaw Stage Mounts Directly to XYZ Stage
561-TILT and 562F-TILT Tilt Platforms provide two-axis (θYθZ) angular alignment of mounted fibers and mounts securely on the 561 and 562 ULTRAlign linear stages. Fiber and device holders mount to the tip/tilt platforms with the same rail mechanism as the supporting linear stage. Both the 561-TILT and 562F-TILT stages are made of stainless steel for robust control, utilize precision 100 TPI adjustment screws, and are available in right or left-hand configurations. Model 561-TILT provides a load capacity up to 5 lbs. (22 N) with a step sensitivity of 5 arc sec, while model 562F-TILT has a sensitivity of 2 arc sec, but a lower load capacity of 1 lbs. (4.4 N).
Left or Right Handed Configurations
ULTRAlign™ Tilt stages come in mirror-image right and left-hand versions. This permits all micrometers to be located on the same side, so there's never a need to reach over your work to make adjustments on the opposite side. It also means you have more flexibility in how you lay out your experiment on the table. All adjustments can be made with the hand resting on the table for maximum comfort, added stability, and increased sensitivity.
Rail Mounting Fiber Alignment Accessories
An easy-to-use dovetail mounting rail on the top surface of ULTRAlign stages provides a single, common reference surface for precise and secure attachment of fiber systems and device holders for alignment from the wide selection of fiber alignment accessories. We offer a wide range of accessories specifically designed for use with the 561 and 562 Series Fiber Alignment Stages, including fiber holders and positioners, GRIN Lens and objective mounts, a variety of platforms, and a vacuum waveguide mount with eight vacuum ports. Shown is
Specifications
- Stage TypeLeft-Handed
- Axes of TravelθYθZ
- Angular Range±5°
- Sensitivity5 arc sec
- Thread TypeEnglish
- Load Capacity22 N
- MaterialStainless Steel
- Optical Axis Height79.4 mm

Resources & Downloads
Other
561-TILT-LH RoHS Certificate(284.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GBMounting Bracket, Goniometer, 561-GON | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-TILTTilt Platform, Two Axis, Right-Handed, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GONGoniometer, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562F-TILT-LHTilt Platform, Two Axis, Left-Handed, 562 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCHConnectorized Fiber Holder, FC, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-XYZ-LHFiber Alignment Stage, ULTRAlign, Left-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-PCHMounting Kit, Photonic Crystal Fiber, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-TILTTilt Platform, Two Axis, Right-Handed, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460A-XYZXYZ Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |




















