Ultrafast Laser Beamsplitter, P Polarized, 50.8 mm, 680-1080 nm

The 20RQ00UB.4 low GVD 50/50 Beamsplitter for Ultrashort Pulses is specially designed to minimize femtosecond pulse dispersion and wavefront distortion of reflected and transmitted light. This beam splitter is for P-polarized light is coated to provide a 50-50 split at 45° angle of incidence from 680-1080 nm. A thin UV grade fused silica substrate, with λ/10 wavefront distortion, is used to reduce pulse dispersion from the substrate material. For the UB.4 coating group velocity dispersion is between +50 fs2 and -180 fs2 over 680-1080 nm for P-polarized light at 45° angle of incidence. UB.4 coated beamsplitter can be used to split 50% of the P-polarized output beam from Spectra Physics ultrafast amplifiers and oscillators namely Solstice and Spitfire, and Mai Tai. This 50.8 mm diameter beamsplitter is designed to minimize pulse dispersion and maximize bandwidth for beam splitting and autocorrelation measurements of ultrafast laser pulses.
Specifications
- Wavelength Range680-1080 nm
- Diameter50.8 mm
- MaterialUV Grade Fused Silica
- Coating CodeUB.4
- Coating Second SurfaceUncoated
- Angle of Incidence45°
- OrientationBeam should enter surface marked with an arrow
- PolarizationP
- Wavefront Distortion≤λ/10 at 632.8 nm over the clear aperture
- Surface Flatness≤λ/10 at 632.8 nm over the clear aperture
- Surface Quality20-10 scratch-dig
- Diameter Tolerance+0/-0.25 mm
- Thickness3.0 mm
- Thickness Tolerance±0.25 mm
- Wedge≤1 arc min
- Clear Aperture> central 80% of diameter
- Chamfers0.5 mm face width
- Chamfers Angle Tolerance45±15°
- Cleaning





Resources & Downloads
3D Product Models
Other
20RQ00UB.4 RoHS Certificate(264.6 kB, PDF) 20RQ00UB.4_ROHS2-2021.pdf(281.1 kB, PDF)
2D Product Drawings
UF5050PLATE-S(69.9 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, M4, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYZPrecision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1X-4545 Degree Optic Mount, Fixed, 25.4 mm Diameter, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More |







