Page view updated with the selected options.
Ultrafast Plate Beamsplitters
Our ultrafast plate beamsplitters are designed to split and recombine ultrashort pulses. They offer a choice of 67%, 76%, 80% or 90% splitting ratios over the 730-870 nm range, or a 50/50 R/T split at a wide bandwidth of 700-950 nm or 680-1080 nm. Intended for 45° incident light, the front surface coating provides reflectance over the wavelength range of the specific beamsplitter coating.