Beamsplitter, FemtoOptics, P Polarized, 25.4 mm diameter, 76%, 730-870 nm

The 10Q08-03UF.BS76 is a dielectric coated beamsplitter for splitting P polarized beam with pulses 25 fs and less. Designed to work from 730 to 870 nm at 45 degrees angle of incidence, 76% of the P polarized input will be reflected and the remainder transmitted. The broadband partially reflecting coating introduces negligible GDD upon transmission and reflection. Special care should be taken when mounting the beam splitters, since mechanical tension may lead to surface bending.
Specifications
- Wavelength Range730-870 nm
- Diameter25.4 mm
- MaterialFused Silica
- Coating CodeUF.BS76
- Coating Second SurfaceNo coating
- Angle of Incidence45°
- ReflectionRp = 76%
- PolarizationP
- Surface Flatnessλ/4 at 633 nm
- Surface Quality10-5 scratch-dig
- Diameter Tolerance+0/-0.13 mm
- Thickness3 mm
- Thickness Tolerance±0.2 mm
- Wedge<30 srcseconds
- Clear Aperture> central 85% of diameter
- CleaningNon-abrasive method, methanol or isopropyl alcohol on lens tissue recommended


Resources & Downloads
3D Product Models
Other
10Q08-03UF.BS76 RoHS Certificate(266 kB, PDF) 10Q08-03UF.BS76_ROHS2-2021.pdf(0, PDF)
2D Product Drawings
10Q08-03UF.BS Drawing(373.9 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, M4, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYZPrecision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1X-4545 Degree Optic Mount, Fixed, 25.4 mm Diameter, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





