45 Degree Optic Mount, Fixed, 25.4 mm Diameter, A-LINE

The LH-1X-45 is a fixed optic mount designed for making 90-degree beam folds with the A-LINE™ system. The mount holds standard Ø1 in. (25.4 mm) mirrors, beam splitters and filters with a threaded retaining ring . It is designed to be mounted on LH-GR guide rods but can also be post mounted as well.
Resources & Downloads
2D Product Drawings
LH-1X-45 DWG.pdf(121.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock | ||||
![]() | LH1-ATNAlignment Target, Insertable, A-Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1PY-45Kinematic Mirror Mount, 45 Degree, 25.4 mm, Rear Load, CenterPoint, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-AI21Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








