Ultrafast Laser Beamsplitter, P Polarized, 25.4 mm, 680-1080 nm

  • Wavelength Range
    680-1080 nm
  • Diameter
    25.4 mm
  • Material
    UV Grade Fused Silica
  • Coating Code
    UB.4
  • Coating Second Surface
    Uncoated
  • Angle of Incidence
    45°
  • Orientation
    Beam should enter surface marked with an arrow
  • Polarization
    P
  • Wavefront Distortion
    λ/10 at 632.8 nm over the clear aperture
  • Surface Flatness
    λ10 at 632.8 nm over the clear aperture
  • Surface Quality
    20-10 scratch-dig
  • Diameter Tolerance
    +0/-0.25 mm
  • Thickness
    3 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Wedge
    ≤1 arc min
  • Clear Aperture
    > central 80% of diameter
  • Chamfers
    0.5 mm face width
  • Chamfers Angle Tolerance
    45±15°
  • Cleaning