About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Beamsplitter, FemtoOptics, P Polarized, 25.4 mm diameter, 90%, 730-870 nm


Beamsplitter, FemtoOptics, P Polarized, 25.4 mm diameter, 90%, 730-870 nm
Model: 10Q08-03UF.BS90
In Stock
Product Series Overview
Femtosecond Optimized P Polarized BeamsplittersThe 10Q08-03UF.BS90 is a dielectric coated beamsplitter for splitting P polarized beams with pulses 25 fs and less. Designed to work from 730 to 870 nm at 45 degrees angle of incidence, 90% of the P polarized input will be reflected and the remainder transmitted. The broadband partially reflecting coating introduces negligible GDD upon transmission and reflection. Special care should be taken when mounting the beam splitters, since mechanical tension may lead to surface bending.
Specifications
- Wavelength Range730-870 nm
- Diameter25.4 mm
- MaterialFused Silica
- Coating CodeUF.BS67
- Coating Second SurfaceNo coating
- Angle of Incidence45°
- ReflectionRp = 90%
- PolarizationP
- Surface Flatnessλ/4 at 633 nm
- Surface Quality10-5 scratch-dig
- Diameter Tolerance+0/-0.13 mm
- Thickness3 mm
- Thickness Tolerance±0.2 mm
- Wedge<30 arcseconds
- Clear Aperture> central 85% of diameter
- CleaningNon-abrasive method, methanol or isopropyl alcohol on lens tissue recommended


- Wavelength Range730-870 nm
- Diameter25.4 mm
- MaterialFused Silica
- Coating CodeUF.BS67
- Coating Second SurfaceNo coating
- Angle of Incidence45°
- ReflectionRp = 90%
- PolarizationP
- Surface Flatnessλ/4 at 633 nm
- Surface Quality10-5 scratch-dig
- Diameter Tolerance+0/-0.13 mm
- Thickness3 mm
- Thickness Tolerance±0.2 mm
- Wedge<30 arcseconds
- Clear Aperture> central 85% of diameter
- CleaningNon-abrasive method, methanol or isopropyl alcohol on lens tissue recommended


Resources & Downloads
3D Product Models
Other
10Q08-03UF.BS90 RoHS Certificate(266 kB, PDF) 10Q08-03UF.BS90_ROHS2-2021.pdf(280.7 kB, PDF)
2D Product Drawings
10Q08-03UF.BS Drawing(373.9 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, M4, A-LINE | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYZPrecision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1X-4545 Degree Optic Mount, Fixed, 25.4 mm Diameter, A-LINE | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






