Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Concave Metallic Mirror, 50.8 mm, 50 mm Focal Length, 250-600 nm

Specifications

  • Wavelength Range
    250-600 nm
  • Mirror Shape
    Concave
  • Diameter
    50.8 mm
  • Effective Focal Length (EFL)
    50 mm
  • F/#
    1
  • Radius of Curvature (R)
    -100 mm
  • Material
    Borofloat® 33
  • Coating Type
    UV Enhanced Aluminum
  • Coating Code
    AL.2
  • Angle of Incidence
    0-15°
  • Reflectivity
    Ravg>90% @ 250-600 nm
  • Damage Threshold
    2 J/cm² with 10 ns pulses at 355 nm, 20Hz
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/4 at 632.8 nm
  • Back Surface
    Fine ground
  • Edge Thickness (T<sub>e</sub>)
    9.65 mm
  • Center Thickness (T<sub>c</sub>)
    6.25 mm
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Wedge
    ≤0.03 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Low Wavefront Distortion Mirror MountsU200-AC3KMirror Mount, ULTIMA®, Center, 2.0 in., 3 Locking Knob Adjustment
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$463
Performa-i Hex-Driven Mirror MountsP200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$207
ULTIMA® Clear Edge Mirror MountsU200-A3KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Knobs
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286
ULTIMA® Gimbal Mirror MountsU200-G2KGimbal Mirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking 100-TPI Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$428
Top Adjust Gimbal Mirror MountsVGM-2AJSGimbal Optical Mount, Vertical Drive, 2.0 in., AJS Adjustment Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,013