Optical Window, Parallel, N-BK7, 50.8 mm, λ/20, Uncoated

The 20BW40-30 Laser-Grade Parallel Window is parallel to less than 30 arc sec for minimal transmitted beam deviation. This 2 inch (50.8 mm) diameter N-BK7 window is 10 mm thick. It is uncoated. For demanding applications, such as intracavity laser applications, holography, and multiphoton imaging, this window has a λ/20 surface flatness and 10-5 scratch-dig significantly reducing unwanted scatter.
Specifications
- Diameter50.8 mm
- MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Flatnessλ/20 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness10.0 mm
- Thickness Tolerance±0.25 mm
- Transmitted Beam Deviation±30 arc sec
- Wavefront Distortionλ/10 @ 632.8 nm
- Chamfers0.38–1.14 mm face width
- Chamfers Angle/Tolerance45° ±15°
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance+0/-0.15 mm
- Wedge≤30 arc sec
Resources & Downloads
Other
20BW40-30 RoHS Certificate(706.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 20Q20XAR.14Laser Wedged Window, High-Energy, 50.8 mm Diameter, 430-700 nm | In Stock | ||||
![]() | FSW18Parallel Optical Window, UV Fused Silica, 50.0 mm, λ/10, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10QB20Interferometer Flat, UVFS, 25.4 mm, λ/10, 10-5 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAW15Optical Window, Calcium Fluoride, 50.0 mm Dia., 3.0 mm thick, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10SI20Silicon Window, 25.4 mm Diameter, 2.0 mm Thick, Uncoated |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











