About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Interferometer Flat, UVFS, 25.4 mm, λ/10, 10-5




Interferometer Flat, UVFS, 25.4 mm, λ/10, 10-5
Model: 10QB20
Product Series Overview
Interferometer FlatsThe 10QB20 Interferometer Flat is ideally suited for use in a laboratory interferometer or as a quality assurance standard. To ensure long-term thermal stability and mechanical accuracy. This 1 inch (25.4 mm) diameter, 9.52 mm thick optic is polished from select UV fused silica. In order to double the utility of the optic, both faces are polished to the same λ/10 figure. Internal fringe patterns are virtually eliminated by a 30 arc min wedge between faces. Surface interferograms, that allow error mapping, are shipped with each flat.
Specifications
- Diameter25.4 mm
- MaterialUV Grade Fused Silica
- Wavelength Range195-2100 nm
- Surface Flatnessλ/10 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness9.52 mm
- Thickness Tolerance±0.5 mm
- Chamfers0.25–0.76 mm face width
- Chamfers Angle/Tolerance45° ±15°
- Cleaning
- Clear ApertureCentral 80% of diameter
- Diameter Tolerance+0/-0.25 mm
- Antireflection CoatingUncoated
- Wedge30 ±5 arc min
- Diameter25.4 mm
- MaterialUV Grade Fused Silica
- Wavelength Range195-2100 nm
- Surface Flatnessλ/10 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness9.52 mm
- Thickness Tolerance±0.5 mm
- Chamfers0.25–0.76 mm face width
- Chamfers Angle/Tolerance45° ±15°
- Cleaning
- Clear ApertureCentral 80% of diameter
- Diameter Tolerance+0/-0.25 mm
- Antireflection CoatingUncoated
- Wedge30 ±5 arc min
Resources & Downloads
Other
10QB20 RoHS Certificate(264.9 kB, PDF) 10QB20_ROHS2-2021.pdf(279.6 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






