Balanced Fiber-Optic Receiver, Silicon, 320-1000 nm, 650 MHz, FC Connector

  • Device Type
    Balanced Receiver
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Detector Material
    Silicon
  • Detector Diameter
    0.4 mm  
  • Wavelength Range
    320-1000 nm
  • 3 dB Bandwidth
    40 kHz to 650 MHz
  • Rise Time
    800 ps
  • Maximum Conversion Gain
    350 V/W
  • Maximum Transimpedance Gain
    700 V/A
  • Peak Responsivity
    0.5 A/W
  • NEP
    40 pW/√Hz  
  • Common Mode Rejection
    25 dB
  • Saturation Power
    2 mW
  • Maximum Optical Power
    4 mW  
  • Maximum RF Power
    +12 dBm into 50 Ω
  • Output Connector
    SMA
  • Output Impedance
    50 Ω  
  • Power Requirements
    ±15 V DC, 200 mA
  • Thread Type
    8-32 and M4
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C