Fiber-Optic Receiver, 320-1000 nm Silicon, 30 kHz to 1 GHz, FC/PC, AC-Coupled

The 1601FC-AC Silicon Fiber-Optic Receiver is used for experiments requiring up to 1 GHz bandwidths and 400 ps rise times. This FC/PC connectorized photoreceiver offers a well-balanced combination of gain, bandwidth, and very low noise. The Silicon detector wavelength range is 320 to 1000 nm. For mounting there is an 8-32 mounting thread, and we also include a M4 metric thread adaptor and tool.
An external ±15 VDC power supply, which must be purchased separately, is required. Power supply cables
Specifications
- Device TypePhotoreceiver (AC-Coupled)
- Detector Diameter0.4 mm
- Detector MaterialSilicon
- Detector TypePIN
- Wavelength Range320-1000 nm
- 3 dB Bandwidth30 kHz to 1 GHz
- Optical InputFiber-optic
- Fiber-Optic ConnectorFC/UPC
- Fiber TypeSinglemode or Multimode
- Maximum Conversion Gain350 V/W
- Maximum Transimpedance Gain700 V/A
- Peak Responsivity0.5 A/W
- NEP31 pW/√Hz
- Rise Time400 ps
- Saturation Power2 mW
- Output ConnectorSMA
- Output Impedance50 Ω
- DC Bias Monitor Bandwidth20 KHz
- DC Bias Monitor Transimpedance Gain-10 V/mA
- Power Requirements±15 VDC, 300 mA
- Operating Temperature Range10 - 35 °C, < 70% RH
- Thread Type8-32 (includes M4 adapter)
Resources & Downloads
Other
RoHS Declaration 1 GHz Family.pdf(238.9 kB, PDF) 16xx CE Declaration of Conformity.pdf(101.2 kB, PDF)
Manuals
90099909_B_16x1 Series 850-MHz 1-GHz User Manual.pdf(559.9 kB, PDF)
2D Product Drawings
1601-FC-AC_1801-FC-AC Dimensional Drawing.pdf(69.3 kB, PDF)
Related Products
Accessories (sold separately)
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | |||||
![]() | 1226Connector Adapter, Female SMA to Male BNC | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Included Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | |||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1601FS-ACFree Space Optical Receiver, 320-1000 nm Silicon, 30 kHz to 1 GHz, AC-Coupled | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1611FC-ACFiber-Optic Receiver, 900-1700 nm InGaAs, 30 kHz to 850 MHz, FC/PC, AC-Coupled | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | |||||
![]() | 1611FC-ACFiber-Optic Receiver, 900-1700 nm InGaAs, 30 kHz to 850 MHz, FC/PC, AC-Coupled | FREE 2-day shipping on thousands of products on Newport.com Learn More |







