Rod Wrench, For Mounting Standard Rod Models 40, 41, 70, and 71

The 14828-01 Rod Wrench is used to tighten or loosen standard rods to a table surface. It is for use with Models 40, 41, 70, and 71.
Specifications
- TypeRod Wrench
Resources & Downloads
Other
14828-01 RoHS Certificate(684.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BD-5Ball Driver, 5 mm Hex, For M6 Socket Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 16636-01Rod Wrench, Metric, For Mounting Standard Rod Models 40, 41, 70, & 71 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-3/16Ball Driver, 3/16 in. Hex For 1/4-20 Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-5/64Ball Driver, 5/64 in. Hex, For 8-32 Set Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 70Optical Post, Gear Rack, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 71Optical Post, Gear Rack, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 75Damped Optical Post, Gear Rack, Mounting Base, 14 in. Height, 1.5 in. Diameter | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 300-POptical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | In Stock | ||||
![]() | 32AOptical Post Positioner, Cap Screw, 0.7 in. Adjustment, 1.5 in. Post, 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 34Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 370-RCPost Clamp, 1.5 in. Diameter Gear Rack Posts, 1/4-20 Thread | In Stock |

















