Sorry, this product is no longer offered for sale. The recommended replacement product is 10RP54-3B.
Achromatic Zero-Order Quartz-MgF2 Wave Plate, 1 in, λ/4, 1000-1600 nm

The 10RP54-3 Achromatic Quartz-MgF2 Zero-Order Wave Plate consists of two different birefringent crystals: crystalline quartz and magnesium fluoride (MgF2). Enclosed in a 1 inch (25.4 mm) housing this 12 mm aperture zero-order wave plate has λ/4 retardation over a 1000 to 1600 nm wavelength range. It has a highly efficient broadband antireflection coating, in an air-spaced design. This construction ensures excellent transmitted wavefront quality, while minimizing beam deviation and surface reflection losses. The assembly is mounted in a black anodized aluminum housing for protection and ease of mounting, with the retarder fast axis marked for alignment reference. Because of the air-space design, our Achromatic Quartz-MgF2 Wave Plates have a higher damage threshold than achromatic polymer film wave plates. Achromatic Quartz-MgF2 Wave Plates are also less expensive than achromatic polymer film wave plates.
Specifications
- Diameter25.4 mm
- Wavelength Range1000-1600 nm
- Retardationλ/4
- Retardation AccuracyFrom ±λ/50 to ±λ/100
- MaterialCrystal Quartz and MgF2
- Clear Aperture12 mm
- HousingBlack anodized aluminum
- ConstructionTwo plates, air spaced
- Transmitted Beam Deviation≤1 arc min
- Wavefront Distortion≤λ/8 at 632.8 nm over the clear aperture
- Damage Threshold5 J/cm2 with 10 nsec pulses at 1064 nm, typical
- Reflectivity per SurfaceBroadband, multilayer coating, Ravg <0.5%
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2
- Diameter Tolerance±0.13 mm
- Thickness9.4 mm
- Operating Temperature Range-20 to 50°C
- Cleaning


Resources & Downloads
Other
10RP54-3_ROHS(146 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RP44-3Achromatic Waveplate, Quarter-Wave, Polymer, 25.4 mm, 840 nm Center, 715-1000 nm | In Stock | ||||
![]() | 10RP04-40Zero-Order Waveplate, Quarter-Wave, Quartz, 25.4 mm Diameter, 1550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-06x06Optical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1 in. 1/4-20 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











